Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6800-79-104

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6800-79-104

General Information

  • Extended Product Type:
    6800-79-104
  • Product ID:
    2CKA006800A2081
  • EAN:
    4011395990889
  • Catalog Description:
    Electronic Controls Movement sensor champagne metallic - impuls
  • Long Description:
    For automatic switching of devices dependent on motion and brightness. ./. For relay inserts 6401 U-102, 6402 U and 6812 U-101. For MOS-Fet insert 6804 U-101. For Dimmer insert 6593 U. For extension insert 6805 U. With integrated selector switch for ON-AUTOMATIC-OFF (lockable). Soft phase-out: In combination with the 6593 U (mode of operation: Soft OFF) the illumination is dimmed down within 60 sec and switched off. Surveillance density: 18 sectors with 72 switching segments. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006401A0047
Flush Mounted Inserts 230 V 6402 U 1 piece
2CKA006800A2218
Flush Mounted Inserts 230 V 6804 U-101 1 piece
2CKA006550A0041
Dimmer insert Touch control button 230 V 700...700 V·A 6550 U-101 1 piece
2CKA006800A1468
Flush Mounted Inserts 230 V 6805 U 1 piece
2CKA006800A2011
Flush Mounted Inserts 230 V 6812 U-101 1 piece

Installation

Technical

  • Design Range:
    impuls
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Color:
    champagne metallic
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6323
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    36.2 mm
  • Product Net Weight:
    37.5 g
  • Dimension Diagram:
    2CKA000097E0692

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links