Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6813-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6813-101-500

General Information

  • Extended Product Type:
    6813-101-500
  • Product ID:
    2CKA006800A2178
  • EAN:
    4011395020326
  • Catalog Description:
    Busch-Watchdog Presence tech
  • Long Description:
    For switching and dimming lighting systems that depend on brightness and movement. Detection range (for installation height 3 m): circular, 10 m diameter. For constant light regulation in combination with Dimmer insert 6524 U-500, 6526 U-500, 6593 U-500 or 6550 U-101-500. For heating/air-conditioning/ventilation adjustment in combination with serial insert 6402 U. For relay inserts 6401 U-102, 6402 U and 6812 U-101. For MOS-Fet insert 6804 U-101. For extension insert 6805 U. Remote control possible via IR mobile remote control 6010-25. Intelligent turn-on delay. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 10 sec - 30 min or short-time pulse 1 sec adjustable.

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    studio white matt
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 0...35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.095 kg

Ordering

  • Replaced Product ID (OLD):
    6800-0-2178

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links