Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6853 AGM-35

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6853 AGM-35

General Information

  • Extended Product Type:
    6853 AGM-35
  • Product ID:
    2CKA006800A2319
  • EAN:
    4011395064283
  • Catalog Description:
    Movement Detector Busch-Watchdog 90 ° anthracite
  • Long Description:
    Electronic movement detector for detecting thermal motion. With display for detection and operation mode. With ground and rear-field detection. With planar compensation: +/- 30°. With high-quality lens for optimum detection. Surveillance density: 50 sectors with 200 switching segments. With brightness-independent test mode for evaluating the detection zone. Additional possibility for switch-on via normally open push-button switch. Switch-off delay option: 1 / 3 or 5 min.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A0231
RC suppressor 2 pole 230 V 6899 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Current Range:
    Maximum 80 A
    Minimum 0.01 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    3680 W
  • Power Loss:
    1 W
  • Number of Outputs:
    1
  • Number of Switching Zones:
    1
  • Design:
    Busch-Watchdog
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Plug Clamp
  • Load Type:
    ohmic, capacitive and inductive loads
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    3 ... 1000 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55

Dimensions

  • Product Net Width:
    97 mm
  • Product Net Height:
    102 mm
  • Product Net Depth / Length:
    105 mm
  • Product Net Weight:
    218 g
  • Built-In Depth (t2):
    0 mm
  • Dimension Diagram:
    2CKA000097E0711

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links