Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6800-83-104

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6800-83-104

General Information

  • Extended Product Type:
    6800-83-104
  • Product ID:
    2CKA006800A2325
  • EAN:
    4011395070192
  • Catalog Description:
    Electronic Controls aluminium silver - 63x63
  • Long Description:
    For automatic switching of devices dependent on motion and brightness. ./. For relay inserts 6401 U-102, 6402 U and 6812 U-101. For MOS-Fet insert 6804 U-101. For Dimmer insert 6593 U. For extension insert 6805 U. With integrated selector switch for ON-AUTOMATIC-OFF (lockable). Soft phase-out: In combination with the 6593 U (mode of operation: Soft OFF) the illumination is dimmed down within 60 sec and switched off. Surveillance density: 18 sectors with 72 switching segments. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.

Installation

Technical

  • Design Range:
    63x63
    future linear
    solo
    Busch-Dynasty
    carat
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    aluminium silver
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6361
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0...35 °C

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    34 g

Ordering

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links