Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6800-83-104M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6800-83-104M

General Information

  • Extended Product Type:
    6800-83-104M
  • Product ID:
    2CKA006800A2327
  • EAN:
    4011395075203
  • Catalog Description:
    6800-83-104M Busch-Watchdog 180 flush-mounted comfort sensor II with multi-lens
  • Long Description:
    For automatic switching of devices dependent on motion and brightness. For down-to-ground detection. For relay inserts 6401 U-102, 6402 U and 6812 U-101. For MOS-Fet insert 6804 U-101. For Dimmer insert 6593 U. For extension insert 6805 U. With integrated selector switch for ON-AUTOMATIC-OFF (lockable). Soft phase-out: In combination with the 6593 U (mode of operation: Soft OFF) the illumination is dimmed down within 60 sec and switched off. Surveillance density: 28 sectors with 112 switching segments. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.

Ordering

  • Replacement Product ID (NEW):
    2CKA006800A2998
  • EAN:
    4011395075203
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    3515087
  • E-Number (Sweden):
    1300036

Dimensions

  • Product Net Weight:
    0.106 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395075203
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Gross Weight:
    106 g

Technical

  • Ambient Air Temperature:
    Operation 0...35 °C
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000138 - System movement sensor
  • ETIM 6:
    EC000138 - System movement sensor
  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds