Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6800-33-102C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6800-33-102C

General Information

  • Extended Product Type:
    6800-33-102C
  • Product ID:
    2CKA006800A2354
  • EAN:
    4011395103524
  • Catalog Description:
    Busch-Watchdog® Cover Plate Movement sensor aluminium silver - Allwetter 44 (IP 44)
  • Long Description:
    For automatic switching of devices dependent on motion and brightness. For use outdoors. For down-to-ground detection. For Busch-Universal relay switch insert 6401 U-102. IP 44 only in conjunction with cover frames All Weather 44. Surveillance density: 40 sectors with 160 switching segments. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable. With screw-type terminal.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006401A0047
Flush Mounted Inserts 230 V 6402 U 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Mounting Position:
    vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design:
    Busch-Watchdog®
  • Design Range:
    Allwetter 44 (IP 44)
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Sensor Type:
    Comfort
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    aluminium silver
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6370
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    46 mm
  • Product Net Weight:
    54 g
  • Dimension Diagram:
    2CKA000097E0691

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links