Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6844 AGM-204-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6844 AGM-204-500

General Information

  • Extended Product Type:
    6844 AGM-204-500
  • Product ID:
    2CKA006800A2507
  • EAN:
    4011395130414
  • Catalog Description:
    6844 AGM-204-500 Standard Devices
  • Long Description:
    Electronic movement detector for detecting thermal motion. With ground surveillance. Continuously variable detection sensitivity. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 1 to 10 min., adjustable. With brightness-independent test mode for evaluating the detection zone.

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 Hz
  • Maximum Switching Power:
    2000 W
  • Power Loss:
    0.5 W
  • Number of Outputs:
    1
  • Product Range:
    Movement detector
  • Minimum Switching Time:
    Switch-On 5 second [unit of time]
  • Load Type:
    230 V- LEDi, typical.
  • Mounting Type:
    Surface Mounted
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic (3)
    Material: Plastic (3)
  • Illuminance:
    10...200 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Alpine white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +40 °C
  • Degree of Protection:
    IP55
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    7.6 cm
  • Product Net Height:
    9.5 cm
  • Product Net Depth / Length:
    11.8 cm
  • Product Net Weight:
    0.34 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.087 m
  • Package Level 1 Height:
    0.127 m
  • Package Level 1 Depth / Length:
    0.122 m
  • Package Level 1 Gross Weight:
    340 g
  • Package Level 1 EAN:
    4011395130414
  • Package Level 3 Units:
    640 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    237.9 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2619343
  • E-Number (Sweden):
    1300057
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds