Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6843

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6843

General Information

  • Extended Product Type:
    6843
  • Product ID:
    2CKA006800A2511
  • EAN:
    4011395133354
  • Catalog Description:
    6843 Accessories
  • Long Description:
    For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. The following functions/settings can be implemented. Continuous light on/off (8 h). Setting of the brightness limit value. Setting of the current ambient light value as the brightness limit value. Setting of switch-off delay or short-time pulse. Saving and duplication of the saved values. Activate test mode. Reset to factory default settings. Activation/deactivation of the button lock. Power supply: lithium button cell battery Type CR2032. Range: frontal 3 m

Technical

  • Suitable For:
    2CKA006800A2510
    2CKA006800A3026
    2CKA006800A3027
    2CKA006800A3038
    2CKA006800A3028
    2CKA006800A3029
    2CKA006800A3034
    2CKA006800A3035
    2CKA006800A3040
    2CKA006800A3036
    2CKA006800A3037
    2CKA006800A2860
    2CKA006800A2861
    2CKA006800A2862
    2CKA006800A2863
    2CKA006800A2734
    2CKA006800A2739
    2CKA006800A2768
    2CKA006800A2773
    2CKA006800A2732
    2CKA006800A2733
    2CKA006800A2766
    2CKA006800A2767
    2CKA006800A2738
    2CKA006800A2772
    2CKA006800A2736
    2CKA006800A2737
    2CKA006800A2770
    2CKA006800A2771
    2CKA006800A2796
    2CKA006800A2797
    2CKA006800A2798
    2CKA006800A2799
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Product Range:
    Presence detector
  • Accessory Type:
    Manual transmitter for movement sensor
  • Mounting Type:
    Handheld housing
  • Battery Chemical Composition:
    Lithium
  • Battery Size:
    CR2032
  • Battery Type:
    Button Cell
  • Battery Weight:
    3 g
  • Number of Batteries:
    1

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    5 cm
  • Product Net Height:
    10.6 cm
  • Product Net Depth / Length:
    0.8 cm
  • Product Net Weight:
    37 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.066 m
  • Package Level 1 Height:
    0.118 m
  • Package Level 1 Depth / Length:
    0.145 m
  • Package Level 1 Gross Weight:
    64 g
  • Package Level 1 EAN:
    4011395133354
  • Package Level 2 Units:
    120 piece
  • Package Level 2 Width:
    0.315 m
  • Package Level 2 Height:
    0.38 m
  • Package Level 2 Depth / Length:
    0.39 m
  • Package Level 2 Gross Weight:
    8 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85437090
  • E-Number (Finland):
    2619313
  • E-Number (Sweden):
    1300043
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001580 - Accessories for movement sensor
  • ETIM 8:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8543 70 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds