Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6811 EB-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6811 EB-500

General Information

  • Extended Product Type:
    6811 EB-500
  • Product ID:
    2CKA006800A2517
  • EAN:
    4011395148037
  • Catalog Description:
    Presence Detector 6 m 2000 W
  • Long Description:
    For switching lighting systems that depend on brightness and movement. Detection range (installation height 3m, up to 6m in diameter). Low mounting height due to separate sensor/actuator concept. Continuously variable detection sensitivity. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Ceiling installation using integrated spring bracket. Surveillance density: 19 sectors with 76 switching segments. Switch-off delay: approx. 1 sec - 15 min or short-time pulse adjustable.

Installation

Technical

  • Rated Voltage (Ur):
    230 V AC
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Current Range:
    Maximum 80 A
  • Rated Frequency (f):
    50 Hz
  • Maximum Switching Power:
    2000 W
  • Power Loss:
    1.5 W
  • Measuring Range:
    6 m
  • Number of Outputs:
    1
  • Number of Switching Zones:
    1
  • Delay Time (τ):
    Off 0 second [unit of time]
    On 0 second [unit of time]
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Screw
  • Load Type:
    Incandescent,HV,Fluorescent,LV
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    10 ... 1000 lx
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6391
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    176 g
  • Built-In Depth (t2):
    205 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links