Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6847 AGM-35-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6847 AGM-35-500

General Information

  • Extended Product Type:
    6847 AGM-35-500
  • Product ID:
    2CKA006800A2534
  • EAN:
    4011395150665
  • Catalog Description:
    Movement Detector MasterLINE Horizontal 8 ... 220 ° anthracite
  • Long Description:
    Electronic movement detector for detecting thermal motion. Remote control possible via IR remote control 6841-101 (included in scope of delivery). Remote configurable via IR service remote control 6842-101. With display for detection and operation mode. With ground and rear-field detection. With high-quality lens for optimum detection. Detection sensitivity adjustable via IR service remote control. Surveillance density: 84 sectors with 336 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. Continuous light (4 hours), light deactivation (4 hours) and presence simulation can be activated via IR remote control. Reading in the current brightness value as switching threshold via remote control. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A0231
RC suppressor 2 pole 230 V 6899 1 piece

Installation

  • Instructions and Manuals:
    DEBJE-0073-1-8054
  • Mounting Type:
    Surface Mounted
  • Mounting Position:
    Wall

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Current Range:
    Maximum 80 A
    Minimum 0.01 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    3680 W
  • Power Loss:
    1 W
  • Measuring Range:
    Diameter Detection range on floor 32 m
  • Number of Outputs:
    1
  • Number of Switching Zones:
    1
  • Design:
    MasterLINE
  • Delay Time (τ):
    On 0 second [unit of time]
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Connection Type:
    Cable Clamp
  • Load Type:
    ohmic, capacitive and inductive loads
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    0 ... 1000 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Battery Chemical Composition:
    Lithium
  • Battery Size:
    CR2025
  • Battery Type:
    Button Cell
  • Battery Weight:
    2 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55

Dimensions

  • Product Net Width:
    115 mm
  • Product Net Height:
    125 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    0.56 kg
  • Built-In Depth (t2):
    0 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links