Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6854 AGM-201-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6854 AGM-201-500

General Information

  • Extended Product Type:
    6854 AGM-201-500
  • Product ID:
    2CKA006800A2549
  • EAN:
    4011395150832
  • Catalog Description:
    Outdoor Movement Detector MasterLINE brown
  • Long Description:
    Electronic movement detector for detecting thermal motion. With display for detection and operation mode. With ground surveillance. With high-quality lens for optimum detection. Adjustment of detection range via rotary control element. Surveillance density: 25 sectors with 100 switching segments. With integrated dismantling protection. With brightness-independent test mode for evaluating the detection zone. Additional possibility for switch-on via normally open push-button switch. Switch-off delay option: 1 / 3 or 5 min.

Installation

  • Instructions and Manuals:
    DEBJE-0073-1-8044
  • Mounting Type:
    Surface Mounted
  • Mounting Position:
    Wall mounted installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    6 A
  • Current Range:
    Maximum 80 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    1380 W
  • Power Loss:
    1 W
  • Number of Outputs:
    1
  • Design:
    MasterLINE
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Cable Clamp
  • Load Type:
    ohmic, capacitive and inductive loads
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Illuminance:
    3 ... 150 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 8017 - Chocolate Brown
  • Color:
    brown
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6401
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP55

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.36 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA006800A3062

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links