Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6868-201

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6868-201

General Information

  • Extended Product Type:
    6868-201
  • Product ID:
    2CKA006800A2561
  • EAN:
    4011395150962
  • Catalog Description:
    Adapter Busch-Watchdog® brown
  • Long Description:
    For Busch-Watchdog 220 MasterLINE. For Busch-Watchdog 220 MasterLINE select. For Busch-Watchdog 220 MasterLINE premium. For Busch-Watchdog 280 MasterLINE. For Busch-Watchdog 220 MasterLINE KNX. For Busch-Watchdog 220 MasterLINE KNX premium. For detection on two sides of the house, in combination with Busch-Watchdog 280. For ceiling mounting of the Busch-Watchdog. To increase the inclination of the Busch-Watchdog 220/280. It is mounted at the corner of the house, on the wall or under the ceiling. For flush or surface wiring.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design:
    Busch-Watchdog®
  • Accessory Type:
    Corner adapter
  • Color:
    brown
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6413
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    102 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    103 g
  • Dimension Diagram:
    2CKA000097E0273

Ordering

  • Replacement Product ID (NEW):
    2CKA006800A3083

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links