Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6842-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6842-101

General Information

  • Extended Product Type:
    6842-101
  • Product ID:
    2CKA006800A2582
  • EAN:
    4011395151211
  • Catalog Description:
    IR Remote Control Busch-Watchdog®
  • Long Description:
    For Busch-Watchdog 110 MasterLINE. For Busch-Watchdog 220 MasterLINE. For Busch-Watchdog 220 MasterLINE select. For Busch-Watchdog 220 MasterLINE premium. For Busch-Watchdog 280 MasterLINE. The following functions/settings can be activated depending on device type: Activating/deactivating light ON for 4 hours. Activating/deactivating light for 4 hours. Activating/deactivating presence simulation. Setting / resetting current brightness value as limit value to device settings. Activating/deactivating test mode. Calling up settings stored in the remote control. Reset to factory default settings. Activate/deactivate dynamic forced switch-off. Activating/deactivating 2-zone operation. Activating/deactivating synchronous mode. Activating/deactivating twilight switch operation. Setting of switch-off delay or short-time pulse. Setting of the brightness limit value. Adjusting the sensitivity. With coded transmission signal. Power supply: lithium button cell battery Type CR2025. Battery life: typically 2 years.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Activating/deactivating test mode
    Calling up settings stored in the remote control
    Reset to factory default settings
    Activate/deactivate dynamic forced switch-off
    Activating/deactivating 2-zone operation
    Activating/deactivating synchronous mode
    Activating/deactivating twilight switch operation
    Setting of switch-off delay or short-time pulse
    Setting of the brightness limit value
    Adjusting the sensitivity
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Design:
    Busch-Watchdog®
  • Accessory Type:
    Manual transmitter for movement sensor
  • Battery Chemical Composition:
    Lithium
  • Battery Size:
    CR2025
  • Battery Type:
    Button Cell
  • Battery Weight:
    2.5 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6426
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP40

Dimensions

  • Product Net Width:
    56.2 mm
  • Product Net Height:
    9.8 mm
  • Product Net Depth / Length:
    126.6 mm
  • Product Net Weight:
    0.068 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links