You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6841-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6841-101-500

General Information

  • Extended Product Type:
    6841-101-500
  • Product ID:
    2CKA006800A2585
  • EAN:
    4011395151242
  • Catalog Description:
    IR Remote Control
  • Long Description:
    For Busch-Watchdog 110 MasterLINE. For Busch-Watchdog 220 MasterLINE. For Busch-Watchdog 220 MasterLINE select. For Busch-Watchdog 220 MasterLINE premium. For Busch-Watchdog 280 MasterLINE. The following functions can be activated: Activating/deactivating light ON for 4 hours. Activating/deactivating light for 4 hours. Activating/deactivating presence simulation. Setting / resetting current brightness value as limit value to device settings. With coded transmission signal. Power supply: lithium button cell battery Type CR2025. Battery life: typically 2 years.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006800A2614
Outdoor Movement Detector MasterLINE Cable Clamp brown 6855 AGM-201-500 1 piece
2CKA006800A2613
Outdoor Movement Detector MasterLINE Cable Clamp anthracite 6855 AGM-35-500 1 piece
2CKA006800A2612
Outdoor Movement Detector MasterLINE Cable Clamp silver metallic 6855 AGM-208-500 1 piece
2CKA006800A2532
Outdoor Movement Detector MasterLINE Cable Clamp white 6847 AGM-204-500 1 piece
2CKA006800A2535
Outdoor Movement Detector MasterLINE Cable Clamp brown 6847 AGM-201-500 1 piece
2CKA006800A2534
Outdoor Movement Detector MasterLINE Cable Clamp anthracite 6847 AGM-35-500 1 piece
2CKA006800A2533
Outdoor Movement Detector MasterLINE Cable Clamp silver metallic 6847 AGM-208-500 1 piece
2CKA006800A2524
Outdoor Movement Detector MasterLINE Cable Clamp white 6847/11AGM-204-500 1 piece
2CKA006800A2527
Outdoor Movement Detector MasterLINE Cable Clamp brown 6847/11AGM-201-500 1 piece
2CKA006800A2526
Outdoor Movement Detector MasterLINE Cable Clamp anthracite 6847/11AGM-35-500 1 piece
2CKA006800A2525
Outdoor Movement Detector MasterLINE Cable Clamp silver metallic 6847/11AGM-208-500 1 piece
2CKA006800A2600
Outdoor Movement Detector MasterLINE white 6847/8 AGM-204-500 1 piece
2CKA006800A2537
Outdoor Movement Detector MasterLINE Cable Clamp white 6847 AGS-204-500 1 piece
2CKA006800A2578
Outdoor Movement Detector MasterLINE Cable Clamp Remote control white 6848 AGM-204-500 1 piece
2CKA006800A2581
Outdoor Movement Detector MasterLINE Cable Clamp Remote control brown 6848 AGM-201-500 1 piece
2CKA006800A2580
Outdoor Movement Detector MasterLINE Cable Clamp Remote control anthracite 6848 AGM-35-500 1 piece
2CKA006800A2579
Outdoor Movement Detector MasterLINE Cable Clamp Remote control silver metallic 6848 AGM-208-500 1 piece
2CKA006800A2554
Outdoor Movement Detector MasterLINE Cable Clamp Remote control white 6867 AGM-204-500 1 piece
2CKA006800A2557
Outdoor Movement Detector MasterLINE Cable Clamp Remote control brown 6867 AGM-201-500 1 piece
2CKA006800A2556
Outdoor Movement Detector MasterLINE Cable Clamp Remote control anthracite 6867 AGM-35-500 1 piece
2CKA006800A2555
Outdoor Movement Detector MasterLINE Cable Clamp Remote control silver metallic 6867 AGM-208-500 1 piece
2CKA006800A2562
Adapter MasterLINE white 6868-204-500 1 piece
2CKA006800A2565
Adapter MasterLINE brown 6868-201-500 1 piece
2CKA006800A2564
Adapter MasterLINE anthracite 6868-35-500 1 piece
2CKA006800A2563
Adapter MasterLINE silver metallic 6868-208-500 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    3 V
  • Auxiliary Voltage AC/DC:
    3 V AC/DC
  • Accessory Type:
    Manual transmitter for movement sensor
  • Mounting Type:
    Handheld housing
  • Battery Chemical Composition:
    Lithium
  • Battery Size:
    CR2025
  • Battery Type:
    Button Cell
  • Battery Weight:
    2.5 g
  • Number of Batteries:
    1
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP40
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6429
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    39.7 mm
  • Product Net Height:
    85.9 mm
  • Product Net Depth / Length:
    6.8 mm
  • Product Net Weight:
    17.5 g

Ordering

  • Replaced Product ID (OLD):
    6800-0-2585

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001580 - Accessories/spare parts for movement sensor
  • ETIM 9:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8543 70 90
  • eClass:
    V11.0 : 27144092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links