Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6855 AGM-35-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6855 AGM-35-500

General Information

  • Extended Product Type:
    6855 AGM-35-500
  • Product ID:
    2CKA006800A2613
  • EAN:
    4011395163252
  • Catalog Description:
    6855 AGM-35-500 Busch-Watchdog 110 MasterLINE
  • Long Description:
    Electronic movement detector for detecting thermal motion. Remote operation via IR remote control 6841-101. Remote configurable via IR service remote control 6842-101. With display for detection and operation mode. With ground surveillance. With high-quality lens for optimum detection. Detection sensitivity adjustable via IR service remote control. Adjustment of detection range via rotary control element. Surveillance density: 25 sectors with 100 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. Continuous light (4 hours), light deactivation (4 hours) and presence simulation can be activated via IR remote control. Reading in the current brightness value as switching threshold via remote control. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A0231
6899 Accessories Flush-mounted installation boxes and inserts 6899 1 piece

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    10 A
  • Current Range:
    Maximum 80 A
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    2300 W
  • Power Loss:
    1 W
  • Number of Outputs:
    1
  • Product Range:
    Movement detector
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Load Type:
    ohmic, capacitive and inductive loads
  • Mounting Type:
    Surface Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Illuminance:
    3...150 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP55
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    12.5 cm
  • Product Net Height:
    10 cm
  • Product Net Depth / Length:
    3.3 cm
  • Product Net Weight:
    0.34 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.138 m
  • Package Level 1 Height:
    0.066 m
  • Package Level 1 Depth / Length:
    0.163 m
  • Package Level 1 Gross Weight:
    340 g
  • Package Level 1 EAN:
    4011395163252

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Sweden):
    1300097
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds