Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 6817/32-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6817/32-24-500

General Information

  • Extended Product Type:
    6817/32-24-500
  • Product ID:
    2CKA006800A2739
  • EAN:
    4011395217610
  • Catalog Description:
    6817/32-24-500 Busch-Presence detector Universal, e-contact 12 meters
  • Long Description:
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With electronic switch contact for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.

Ordering

  • EAN:
    4011395217610
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2619383
  • E-Number (Sweden):
    1301055

Dimensions

  • Product Net Depth / Length:
    0.059 m
  • Product Net Height:
    0.094 m
  • Product Net Width:
    0.094 m
  • Product Net Weight:
    0.13 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395217610
  • Package Level 1 Depth / Length:
    0.165 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Width:
    0.141 m
  • Package Level 1 Gross Weight:
    136 g

Technical

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP40
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000133 - Movement sensor complete
  • ETIM 6:
    EC000133 - Movement sensor complete
  • ETIM 7:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds