Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6819/35-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6819/35-24-500

General Information

  • Extended Product Type:
    6819/35-24-500
  • Product ID:
    2CKA006800A2747
  • EAN:
    4011395217696
  • Catalog Description:
    6819/35-24-500 Bluetooth Controlled Devices (Master)
  • Long Description:
    Master presence detector with mixed light measurement. For regulating and switching of DALI operating devices that depend on brightness and movement. For DALI broadcast operation (central telegram). Supplies the required voltage for additional DALI operating units and controllers. Suitable for up to 45 DALI operating devices. For changing the colour temperature of >tunable white< lamps, which meet DALI Standard IEC 62386-209 (Device Type 8). Colour temperature can then be set between 2,700 K - 6,500 K. With additional switching output for the activation of heating, air conditioning and ventilation or for switching additional loads (e.g. panel light). Configuration possible up to the complete deactivation of the DALI operating devices. With Bluetooth interface for parameterization and operation. Adjustment of all setting options via smartphone or tablet. Light control via smartphone or tablet app. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semi-automatic, comfort and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With time-controlled basic illumination function. With selectable warm-up function for fluorescent lamps. With 2-step automatic switch-off (according to EnEV / EN 15232). With time-controlled night anti-glare function. With selectable presence simulation in case of non-presence. With integrated storage of ON period (energy monitor).

Technical

  • Suitable For:
    2CKA006800A2759
    2CKA006800A2753
    2CKA006800A2765
    2CKA006499A0002
    2CKA006899A2304
  • Rated Voltage (Ur):
    110...230 V
  • Auxiliary Voltage AC/DC:
    110 V
    230 V AC/DC
  • Current Range:
    Maximum 800 A
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    1380 W
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Number of Switching Zones:
    640
  • Product Range:
    Movement detector
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Plug Clamp
  • Load Type:
    230 V incandescent lamps
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic (3)
    Material: Plastic (3)
  • Illuminance:
    5...2000 lx
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP40
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    180.8 g
  • Built-In Depth (t2):
    60 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    165 mm
  • Package Level 1 Gross Weight:
    0.327 kg
  • Package Level 1 EAN:
    4011395217696

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2619390
  • E-Number (Sweden):
    1301059
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds