Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6819/68-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6819/68-24-500

General Information

  • Extended Product Type:
    6819/68-24-500
  • Product ID:
    2CKA006800A2751
  • EAN:
    4011395217740
  • Catalog Description:
    Presence Detector 8 m
  • Long Description:
    Slave presence detector for extension of the detection range of master presence detectors. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 6.5 m, walking persons: up to Ø 8 m. Visible height 23 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 48 sectors with 496 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A2304
Protection Cover 6898 1 piece

Installation

  • Mounting Type:
    Built-in
  • Mounting Position:
    Ceiling

Technical

  • Data Sheet, Technical Information:
    2CKA001673B9577
  • Function:
    Extension unit
  • Rated Voltage (Ur):
    230 V AC
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.3 W
  • Measuring Range:
    8 m
  • Number of Switching Zones:
    496
  • Delay Time (τ):
    Off 0 second [unit of time]
    On 0 second [unit of time]
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Connection Type:
    Plug Clamp
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    5 ... 2000 lx
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6498
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP40

Dimensions

  • Product Net Width:
    94 mm
  • Product Net Height:
    94 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Weight:
    128.1 g
  • Built-In Depth (t2):
    49 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links