Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6815-84-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6815-84-101-500

General Information

  • Extended Product Type:
    6815-84-101-500
  • Product ID:
    2CKA006800A2834
  • EAN:
    4011395273685
  • Catalog Description:
    6815-84-101-500 Busch-Comfort switch control element studio white
  • Long Description:
    With notice LED when manual operation is necessary. Movement detector push-button switch combination. Push switch function possible at all times. For switching lighting systems that depend on brightness and movement. ./. Extension of the detection range by means of master/slave combination. Additional activation/deactivation possibility through pushbutton input. Adjustable operating mode: automatic mode, automatic (motion-controlled) switch-on and switch-off. Adjustable operating mode: semiautomatic, manual switch-on, automatic (timer and movement-controlled) switch-off. Adjustable operating mode: automatic mode, automatic switch-on, manual switch-off. With continuous light/continuous Off function. Adjusting elements on rear side. Surveillance density: 9 sectors with 28 switching segments. Switch-off delay: 1 to 10 min., adjustable. For Universal relay insert 6440/01 U. For Universal e-contact insert 6440/04 U. For Universal slave insert 6440/05 U.

Categories

Show All...

Technical

  • Mounting Type:
    Flush Mounted
  • Color:
    studio white
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation 0...35 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    6.3 cm
  • Product Net Height:
    6.3 cm
  • Product Net Depth / Length:
    2.83 cm
  • Product Net Weight:
    0.096 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.092 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.078 m
  • Package Level 1 Gross Weight:
    96 g
  • Package Level 1 EAN:
    4011395273685

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2620064
  • E-Number (Sweden):
    1301263
  • Replacement Product ID (NEW):
    2CKA006800A2889
  • Related Product ID:
    2CKA006400A0085
    2CKA006400A0088
    2CKA006400A0091
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • ETIM 8:
    EC000138 - Sensor element for movement sensor
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds