Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6815-866-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6815-866-101-500

General Information

  • Extended Product Type:
    6815-866-101-500
  • Product ID:
    2CKA006800A2843
  • EAN:
    4011395273777
  • Catalog Description:
    Electronic Controls stainless steel - Pure Stainless Steel
  • Long Description:
    Movement detector push-button switch combination. Push switch function possible at all times. For switching lighting systems that depend on brightness and movement. ./. Extension of the detection range by means of master/slave combination. Additional activation/deactivation possibility through pushbutton input. Adjustable operating mode: automatic mode, automatic (motion-controlled) switch-on and switch-off. Adjustable operating mode: semiautomatic, manual switch-on, automatic (timer and movement-controlled) switch-off. Adjustable operating mode: automatic mode, automatic switch-on, manual switch-off. With continuous light/continuous Off function. Adjusting elements on rear side. Surveillance density: 9 sectors with 28 switching segments. Switch-off delay: 1 to 10 min., adjustable. For Universal relay insert 6440/01 U. For Universal e-contact insert 6440/04 U. For Universal slave insert 6440/05 U.

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Design Range:
    Pure Stainless Steel
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Material:
    Thermoplastic
  • Color:
    stainless steel
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6568
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    45 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links