Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6813-24-102-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6813-24-102-500

General Information

  • Extended Product Type:
    6813-24-102-500
  • Product ID:
    2CKA006800A2861
  • EAN:
    4011395273951
  • Catalog Description:
    Presence Detector 12 m
  • Long Description:
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Mounting height: 35 mm For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/duration-off function (8 hrs), IR service remote control necessary. With teach-in function of the brightness switching threshold, IR service remote control required. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Remote control possible via IR service remote control 6843. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. For Universal relay insert 6440/01 U. For Universal e-contact insert 6440/04 U. For Universal slave insert 6440/05 U.

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Measuring Range:
    12 m
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6575
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    135 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    155 mm
  • Product Net Weight:
    84.4 g

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links