Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6839/01-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6839/01-84-500

General Information

  • Extended Product Type:
    6839/01-84-500
  • Product ID:
    2CKA006800A2870
  • EAN:
    4011395277010
  • Catalog Description:
    Alarm Devices studio white
  • Long Description:
    Carbon monoxide alarms with electrochemical sensor. Suitable for the connection to external systems such as ABB-free@home® via radio module Busch-CO-alarm RF in combination with the ABB-free@home® Alarm-Stick. Permanently installed lithium battery with a service life of at least 10 years. With test button and mute function. 3-stage signalling and alarm concept. LCD display to indicate the current CO concentration (from 30 ppm). Audible alarm with 85 dBA at 3 m. Networkable via radio module with up to 20 detectors (6828-12). Tested according to BS EN50291-1:2010 and BS EN50291-2:2010.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Color:
    studio white
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    16 g
  • Number of Batteries:
    1
  • Application Function:
    Safety and Security

Material Compliance

  • RoHS Information:
    2CKA200000E6581
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    270 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    238.3 g
  • Built-In Depth (t2):
    60 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002840 - Carbon monoxide detector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143290
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links