Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6824/11-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6824/11-84

General Information

  • Extended Product Type:
    6824/11-84
  • Product ID:
    2CKA006800A2873
  • EAN:
    4011395277058
  • Catalog Description:
    Busch-Alarm Push Button Mute and Service Functions
  • Long Description:
    Battery-operated radio remote control/function key. For the wireless networking of up to 20 radio participants. 1-button operation. Localisation of acoustic individual identification of the triggered detector. Mute function of the triggered detector in case of a false alarm. Test central triggering of a test alarm for service purposes. Mounting method: Surface-mounted With permanently installed lithium battery. Battery service life of at least 10 years. Radio frequency: 868 MHz. Dimensions H x W x D: 90 x 90 x 23 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    Mute and Service Functions
  • Design:
    Busch-Alarm
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Number of Batteries:
    1
  • Application Function:
    Safety and Security

Material Compliance

  • RoHS Information:
    2CKA200000E6584
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    28 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    112 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002648 - Accessories/spare parts for fire detector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 40040192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links