Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64765-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64765-81

General Information

  • Extended Product Type:
    64765-81
  • Product ID:
    2CKA006800A2882
  • EAN:
    4011395294772
  • Catalog Description:
    Busch-Comfort switch® Control Element Movement sensor anthracite - 63x63
  • Long Description:
    Movement detector push-button switch combination.
    For switching lighting systems that depend on brightness and movement.
    With select lens, prevents detection of smaller animal.
    Push switch function possible at all times.
    With notice LED when manual operation is necessary.
    Extension of the detection range by main unit/extension unit combination.
    Control element: 2 controllers for setting the brightness switching threshold and switch-off delay.
    Additional activation/deactivation option via push-button input on the flush-mounted insert.
    Adjustable operating mode: automatic mode, automatic (motion-controlled) switch-on and switch-off.
    Adjustable operating mode: semiautomatic, manual switch-on, automatic (timer and movement-controlled) switch-off.
    Adjustable operating mode: automatic mode, automatic switch-on, manual switch-off.
    With continuous light/continuous Off function.
    Adjusting elements on rear side.
    Surveillance density: 9 sectors with 28 switching segments.
    Switch off delay: 1 to 10 min., adjustable.
    Compatible with all ABB flexTronics inserts.
    For relay insert flex, 1gang, 64811 U-500
    For relay insert flex, 2gang, 64821 U-500.
    For e-contact insert flex, 1gang, 64814 U-500.
    For LED touch dimmer insert flex, 1gang, 64851 U-500.
    For extension insert flex, 64891 U-500.
    Display elements: LED for status display.
    Control element: 2 controllers for setting the brightness switching threshold and switch-off delay.
    Brightness limit value: 5 Lux - daytime operation
    Hight above the wall: 21 mm.
    The range specifications refer only to an ambient temperature of 21°C.
    Please order the respective flush-mounted insert separately.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B5216
  • Design:
    Busch-Comfort switch®
  • Product Range:
    flexTronics
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7310
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    -5...45 °C
    Storage -25 ... +70 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    38 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links