Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64761 UJ-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64761 UJ-214

General Information

  • Extended Product Type:
    64761 UJ-214
  • Product ID:
    2CKA006800A2946
  • EAN:
    4011395294994
  • Catalog Description:
    Movement detector sensor set Movement sensor 1gang alpine white - Reflex SI
  • Long Description:
    Ready-to-install movement detector for flush-mounted installation (set packaged). Consisting of relay insert flex, 1gang, 64811 U. Consisting of Reflex SI cover frame, 1gang 2511-214.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B5203
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B5216
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage Type:
    AC
  • Current Range:
    Maximum 80 A
  • Rated Frequency (f):
    50 Hz
  • Maximum Switching Power:
    2300 W
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Number of Switching Zones:
    1
  • Product Range:
    flexTronics
  • Design Range:
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Connection Type:
    Screw
  • Load Type:
    230 V- LEDi, typical.
  • Sensor Type:
    Basic
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic
    Thermoplastic
  • Illuminance:
    5 ... 500 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7302
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    126 g
  • Built-In Depth (t2):
    25 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000133 - Movement sensor/presence detector complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links