Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64764-82-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

64764-82-500

General Information

  • Extended Product Type:
    64764-82-500
  • Product ID:
    2CKA006800A2997
  • EAN:
    4011395293768
  • Catalog Description:
    64764-82-500 WD 180 flex, multi sensor
  • Long Description:
    Movement detector sensor with measurement of ambient light. For automatic switching of devices dependent on motion and brightness. Push switch function possible at all times. For detection down to the floor. For detection in stairwells. With 4 detection levels. In combination with dimmer insert flex: dimming function of lighting and selectable light value storage. With enabling of pre-warning of switch-off for stairwell operation. Compatible with all free@home flex inserts. Adjusting elements on rear side. Multi-lens: suitable also for mounting heights of 2.20 m. Extension of the detection range by means of master/slave combination. With continuous light/continuous Off function. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Surveillance density: 54 sectors with 224 switching segments. Switch-off delay: approx. 10 sec - 30 min or short-time pulse 1 sec adjustable. For relay insert flex, 1gang, 64811 U. For e-contact insert flex, 1gang, 64814 U. For series relay insert flex, 2gang, 64821 U. For LED touch dimmer insert flex, 1gang, 64851 U. For extension insert flex, 64891 U. Mounting height: 31 mm.

Additional Information

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Application Function:
    Electrical Load and Light Control
  • Battery Weight:
    0 g
  • Brand / Label:
    ABB
  • CN8:
    8538 90 99
  • Color:
    ivory white
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    No document needed
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B5216
  • Declaration of Conformity - CE:
    2CKA100000E4313
  • Degree of Protection:
    IP20
  • Duty Cycle:
    Maximum 30 minute [unit of time]
  • EAN:
    4011395293768
  • eClass:
    V11.0 : 27144008
  • ETIM 7:
    EC000138 - Sensor element for movement sensor
  • ETIM 8:
    EC000138 - Sensor element for movement sensor
  • Instructions and Manuals:
    2CKA000073B5101
    2CKA000073B5124
    2CKA000073B5125
    2CKA000073B5126
    2CKA000073B5127
    2CKA000073B5128
  • Invoice Description:
    64764-82-500 WD 180 flex, multi sensor
  • Material:
    Thermoplastic
  • Minimum Order Quantity:
    1 piece
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Model Number:
    Movement sensor
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 EAN:
    4011395293768
  • Package Level 1 Gross Weight:
    0.105 kg
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Product Main Type:
    Busch-Watchdog 180 flex, comfort sensor
  • Product Net Depth / Length:
    44 mm
  • Product Net Height:
    63 mm
  • Product Net Weight:
    34 g
  • Product Net Width:
    63 mm
  • Product Range:
    flexTronics
  • RAL Number:
    RAL 1013 - Oyster White
  • REACH Declaration:
    2CKA309999E9999
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E7395
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Sensor Detection Range:
    Horizontal 13 ... 180 °
  • Short Description:
    64764-82-500 WD 180 flex, multi sensor
  • Transmission Range:
    Frontally 8 m
    Sideways 8 m
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • Design Range:
    solo
    Busch-Duro 2000
    Busch-axcent
    Busch-balance SI
    Busch-Dynasty
    carat
    future linear
    Pure Stainless Steel
    Reflex SI/SI Linear
    Busch-axcent pur
    future
    63x63
    Busch-Duro 2000 SI Linear
    Reflex SI
    Reflex SI Linear
  • Application Sub Function:
    Switching
    Dimming
    Movement Detection
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • REACH Date:
    20230825
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links