Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64753-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64753-24

General Information

  • Extended Product Type:
    64753-24
  • Product ID:
    2CKA006800A3026
  • EAN:
    4011395295304
  • Catalog Description:
    Presence Detector flexTronics 12 m
  • Long Description:
    Presence detector sensor with mixed light measurement.
    For switching lighting systems that depend on brightness and movement.
    Circular detection range (for installation height of 3 m): Seated persons up to Ø 10 m, walking persons up to Ø 12 m.
    Extension of the detection range by main unit/extension unit combination.
    On wall / on ceiling height: 35 mm
    For semiautomatic and fully automatic operation.
    Additional activation/deactivation possibility through pushbutton input.
    With continuous light/duration-off function (8 hrs), IR service remote control necessary.
    With teach-in function of the brightness switching threshold, IR service remote control required.
    With brightness-independent test mode for evaluating the detection zone.
    With detection LED at test mode.
    Remote control possible via IR service remote control 6843.
    Adjustment elements accessible on the front side.
    Surveillance density: 72 sectors with 640 switching segments.
    Switch-off delay: approx. 1 min. - 30 min. or short-time pulse.
    Compatible with all Busch-flexTronics inserts.
    For relay insert flex, 1gang, 64811 U.
    For series relay insert flex, 2gang, 64821 U.
    For e-contact insert flex, 1gang, 64814 U.
    For LED touch dimmer insert flex, 1gang, 64851 U.
    For extension insert flex, 64891 U.

Installation

  • Instructions and Manuals:
    2CKA000073B5245
  • Mounting Type:
    Flush Mounted
    Surface Mounted
  • Mounting Position:
    Ceiling

Technical

  • Data Sheet, Technical Information:
    2CKA001373B9426
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B5216
  • Measuring Range:
    12 m
  • Product Range:
    flexTronics
  • Minimum Switching Time:
    Switch-On 60 second [unit of time]
  • Sensor Type:
    Passive infrared
  • Material:
    Thermoplastic
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7444
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    94 mm
  • Product Net Height:
    94 mm
  • Product Net Depth / Length:
    45.5 mm
  • Product Net Weight:
    85 g

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links