Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64814 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64814 U

General Information

  • Extended Product Type:
    64814 U
  • Product ID:
    2CKA006800A3047
  • EAN:
    4011395295380
  • Catalog Description:
    Electronic insert 1 gang(s) 230 V
  • Long Description:
    2-wire connection (neutral conductor not required).
    Neutral conductor optionally connectable (recommended for the connection of low loads < 10 W/VA).
    For switching lighting systems.
    Operation in 1gang 2way installations via push button input.
    Operation also possible via conventional push buttons (2020 US, 2021/6 UK).
    Without control unit.
    For control element flex, 1gang, 64711.
    For control element flex, 1gang, wireless, 62711-WL.
    For control element flex, 2gang, 64721.
    For control element flex, 2gang, wireless, 62721-WL.
    For Busch-Comfort switch flex control element 64765-... .
    For Busch-Watchdog 180 flex sensors 6476x-... .
    For Busch-Watchdog 180 flex sensors, wireless, 6276x-...-WL.
    For Busch-Presence detector flex sensors 6475x-... .
    Combinable with extension insert, 64891 U.
    The use of dimmable LEDi is required.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B5203
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B5216
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    1 A
  • Rated Frequency (f):
    50 Hz
  • Minimum Switching Capacity:
    3 W
  • Power Loss:
    0.5 W
  • Number of Outputs:
    1
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    63x63
    Busch-balance SI
    Busch-art linear
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
    Busch-Dynasty
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Load Type:
    LEDi,Incandescent lamp,High voltage
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E7474
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    72.01 g
  • Built-In Depth (t2):
    25 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links