Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 64891 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

64891 U-500

General Information

  • Extended Product Type:
    64891 U-500
  • Product ID:
    2CKA006800A3051
  • EAN:
    4011395294116
  • Catalog Description:
    Bus Coupling Units / Push Button Coupling Units 1 gang(s) 230 V
  • Long Description:
    3 wire connection (neutral conductor required).
    For the extension of the ABB Comfort switch, ABB Watchdog or ABB presence detector installations.
    For group control of flex inserts via extension unit communication.
    Operation in 1gang 2way installations via push button input.
    Without control unit.
    For control element flex, 1gang, 64711-500.
    For control element flex, 1gang, wireless, 62711-WL-500.
    For control element flex, 2gang, 64721-500.
    For control element flex, 2gang, wireless, 62721-WL-500.
    For ABB Comfort switch flex control element 64765-…-500.
    For ABB Watchdog 180 flex sensors 6476x-…-500.
    For ABB Watchdog 180 flex sensors, wireless, 6276x-...-WL-500.
    For ABB presence detector flex sensors 6475x-…-500.
    Combinable with all flex inserts.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Power Loss:
    0.3 W
  • Number of Outputs:
    1
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    63x63
    Busch-balance SI
    Busch-art linear
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
    Busch-Dynasty
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control
    Blind / Shutter / Shading Control

Material Compliance

  • RoHS Information:
    2CKA200000E7478
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    122 g
  • Built-In Depth (t2):
    25 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links