Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8941.2 BT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8941.2 BT

General Information

  • Extended Product Type:
    8941.2 BT
  • Product ID:
    2CKA006800A3148
  • EAN:
    4011395344866
  • Catalog Description:
    Busch-Watchdog® Cover Plate Movement sensor studio white matt - Alba
  • Long Description:
    8941.2 BT WD 180 flex, basic sensor

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Design:
    Busch-Watchdog®
  • Design Range:
    Alba
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E8071
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    69.5 mm
  • Product Net Height:
    35.6 mm
  • Product Net Depth / Length:
    69.5 mm
  • Product Net Weight:
    29.4 g

Classifications

  • ETIM 9:
    EC000138 - Sensor element for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144008
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links