Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6899

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6899

General Information

  • Extended Product Type:
    6899
  • Product ID:
    2CKA006899A0231
  • EAN:
    4011395402504
  • Catalog Description:
    RC suppressor 2 pole 230 V
  • Long Description:
    For protection against the damage or destruction of electronic devices due to overvoltages. For wiring network-interconnected inductivities (e.g.. relay, protection, fluorescent lamps, transformers, etc.). Eliminates functional disturbances on electronic devices, e.g. automatic circuit reclosure (clocking) of a movement detector. Dimensions: diameter 25 mm, length 35 mm, length of the connecting cable approx. 100 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50 Hz
  • Number of Poles:
    2
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6597
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    24.9 mm
  • Product Net Height:
    24.9 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    38.5 g
  • Dimension Diagram:
    2CKA000097E0703

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000942 - Surge protection device for terminal equipment
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links