Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6898

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6898

General Information

  • Extended Product Type:
    6898
  • Product ID:
    2CKA006899A2304
  • EAN:
    4011395133361
  • Catalog Description:
    Protection Cover
  • Long Description:
    For Busch-Presence detector sensors 6813- to -102. For Busch-Watchdog Presence tech BasicLINE 6814 U. For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. For all Busch-Smoke alarm detectors ProfessionalLINE. For all Busch-Heat alarm detectors ProfessionalLINE. Busch-Smoke alarm detector 6831-84 and 6832-84. For Busch-Presence detector mini KNX 6131/20-xxx and 6131/21-xxx. For Busch-Presence detector KNX 6131/30-xxx and 6131/31-xxx. For Busch-Watchdog Sky KNX 6131/40-24. For Busch-Presence detector Corridor KNX 6131/50-xxx and 6131/51-xxx.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A2305
Surface-Mounted Box 6888 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6602
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    180 mm
  • Product Net Height:
    180 mm
  • Product Net Depth / Length:
    99.8 mm
  • Product Net Weight:
    116.5 g
  • Dimension Diagram:
    2CKA000097E0702

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links