Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6883-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6883-24

General Information

  • Extended Product Type:
    6883-24
  • Product ID:
    2CKA006899A2368
  • EAN:
    4011395273982
  • Catalog Description:
    Surface-Mounted Box
  • Long Description:
    For installing an Busch-flexTronic insert in combination with an Busch-flexTronic presence detector sensor.
    Compatible with all Busch-flexTronic inserts.
    For Busch-flexTronic presence detector sensors 6853-24, 6854-24 and 6855-24.
    For relay insert flex, 1gang, 64811 U.
    For series relay insert flex, 2gang, 64821 U.
    For e-contact insert flex, 1gang, 64814 U.
    For extension insert flex, 64891 U.
    For LED touch dimmer insert flex, 1gang, 64851 U.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Accessory Type:
    Surface mounted housing presence indicator
  • Color:
    studio white matt
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E6607
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -15 ... +60 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    108 mm
  • Product Net Height:
    72 mm
  • Product Net Depth / Length:
    108 mm
  • Product Net Weight:
    0.096 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links