Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6933 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6933 U

General Information

  • Extended Product Type:
    6933 U
  • Product ID:
    2CKA006900A0641
  • EAN:
    4011395661208
  • Catalog Description:
    6933 U Shutter Devices
  • Long Description:
    6933 U Switch/Blind Actuator / Sensor

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Power Loss:
    0.6 W
  • Number of Outputs:
    2
  • Product Range:
    KNX
  • Load Type:
    Operation mode Switching
  • Mounting Type:
    Flush Mounted

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.08 kg
  • Built-In Depth (t2):
    35 mm

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg

Classifications

  • CN8:
    8538 90 91
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links