Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6931 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6931 U

General Information

  • Extended Product Type:
    6931 U
  • Product ID:
    2CKA006900A0666
  • EAN:
    4011395661703
  • Catalog Description:
    6931 U Output Devices
  • Long Description:
    6931 U POWERNET EIB UNITS

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    0.1 kg

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.12 kg

Classifications

  • CN8:
    8536 50 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links