Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6981

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6981

General Information

  • Extended Product Type:
    6981
  • Product ID:
    2CKA006900A0716
  • EAN:
    4011395673201
  • Catalog Description:
    6981 System Components and Interfaces
  • Long Description:
    6981 Powernet Band-Stop Filter

Technical

  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    63 A
  • Rated Frequency (f):
    50 Hz
  • Product Range:
    KNX
  • Mounting Type:
    Mounted Din Rail Component

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2.5
  • Product Net Weight:
    0.27 kg
  • Built-In Depth (t2):
    68 mm

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.27 kg

Classifications

  • CN8:
    8538 90 91
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links