Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BECL/D.200.16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BECL/D.200.16

General Information

  • Extended Product Type:
    BECL/D.200.16
  • Product ID:
    2CKA008110A0122
  • EAN:
    4011395308479
  • Catalog Description:
    BECL/D.200.16 Building Edge Solutions
  • Long Description:
    The Building Edge is a single hardware device that delivers three main benefits: 1) it streamlines integration of building device data from BACnet, KNX, Modbus, and MQTT via a web configuration tool 2) it securely connects that data to ABB Ability™ cloud applications and 3) it enables protocol-agnostic control of the building via automations functions such as commands, schedules, alarms, and trends. To achieve these three goals, the Building Edge relies on its embedded openBOS software, which ensures a single building ontology across HVAC, lighting, shading, meters, etc. while also offering a REST API.

Technical

  • Battery Weight:
    0 g
  • Application Function:
    Building Management

Material Compliance

  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    159 g

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.29 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • ETIM 9:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8537 10 91
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links