Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MTCAP-915-041A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MTCAP-915-041A

General Information

  • Extended Product Type:
    MTCAP-915-041A
  • Product ID:
    2CKA008110A0123
  • EAN:
    4011395308486
  • Catalog Description:
    MTCAP-915-041A Building Edge Solutions
  • Long Description:
    The LoRaWAN gateway permits to gather wireless LoRaWAN sensors and make their data available over Ethernet. US version (915 Mhz)

Technical

  • Battery Weight:
    0 g

Material Compliance

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20210219

Dimensions

  • Product Net Width:
    135 mm
  • Product Net Height:
    36 mm
  • Product Net Depth / Length:
    165 mm
  • Product Net Weight:
    1400 g

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    1.79 kg

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8543 70 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links