Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: LIC-BA-100-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LIC-BA-100-3

General Information

  • Extended Product Type:
    LIC-BA-100-3
  • Product ID:
    2CKA008110A0163
  • EAN:
    4011395340431
  • Catalog Description:
    LIC-BA-100-3 Analyze & Optimize Solutions
  • Long Description:
    LIC-BA-100-3 Building Analyzer SaaS, 100 pts, 3yrs

Material Compliance

  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    5 mm
  • Product Net Depth / Length:
    5 mm

Installation

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9999 99 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links