Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: BECL/S.220.64 MK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BECL/S.220.64 MK

General Information

  • Extended Product Type:
    BECL/S.220.64 MK
  • Product ID:
    2CKA008110A0209
  • EAN:
    4011395346143
  • Catalog Description:
    BECL/S.220.64 MK Building Edge Solutions
  • Long Description:
    This mounting kit consists of a screwable DIN-Rail clamp for the rear of the device and two brackets for wall mounting. Matching screws are included.

Material Compliance

  • RoHS Information:
    2CKA200000E8335
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20230824
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    76.68 g

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.077 kg

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links