Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8136/09-811

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8136/09-811

General Information

  • Extended Product Type:
    8136/09-811
  • Product ID:
    2CKA008136A0023
  • EAN:
    4011395158760
  • Catalog Description:
    8136/09-811 ComfortPanel 9" -811
  • Long Description:
    8136/09-811 ComfortPanel 9" -811

Installation

  • Mounting Position:
    Horizontal

Technical

  • Product Range:
    KNX
  • Display Type:
    Colour
  • Material:
    Material quality: Thermoplastic
    Material: Glass
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6624
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999

Environmental

  • Ambient Air Temperature:
    Operation 0...45 °C

Dimensions

  • Product Net Weight:
    1782.27 g
  • Built-In Depth (t2):
    60 mm

Classifications

  • ETIM 9:
    EC000783 - Signalling and operation panel for bus system
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links