Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8136/12-811-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8136/12-811-500

General Information

  • Extended Product Type:
    8136/12-811-500
  • Product ID:
    2CKA008136A0028
  • EAN:
    4011395158821
  • Catalog Description:
    8136/12-811-500 ComfortPanel 12" -811
  • Long Description:
    Free programmable IP/KNX touch display can be used as a control centre for the whole house With a closed capacitative glass surface and a design strip made of stainless steel (brushed). With integrated camera. Easy control using intuitive navigation concept. House control: switching, dimming, blinds, RTC, scene/sequences, timed controls. Door communication: Indoor station for the ABB-Welcome system in combination with IP gateway 83342. Safety: alarm function, message function, presence simulation. Representation of individual floor plans, room images and operation pages. 31 cm (12.1") touchdisplay with 1280 x 800 pixel. Compatible with ABB i-bus® KNX Maintenance via remote control over IP. Control with smartphones and tablets via the ComfortTouch App (Apple iOS /Google Android from Version 4).

Ordering

  • EAN:
    4011395158821
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815294
  • E-Number (Sweden):
    1738309

Dimensions

  • Product Net Weight:
    3.94 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395158821
  • Package Level 1 Depth / Length:
    520 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Width:
    350 mm
  • Package Level 1 Gross Weight:
    3.94 kg

Technical

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20
  • Display Type:
    Colour
  • Screen Size:
    12 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 8:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds