Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8136/12-825-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8136/12-825-500

General Information

  • Extended Product Type:
    8136/12-825-500
  • Product ID:
    2CKA008136A0030
  • EAN:
    4011395158845
  • Catalog Description:
    8136/12-825-500 ComfortPanel 12" -825
  • Long Description:
    Free programmable IP/KNX touch display can be used as a control centre for the whole house With a closed capacitative glass surface and a design strip made of stainless steel (brushed). With integrated camera. Easy control using intuitive navigation concept. House control: switching, dimming, blinds, RTC, scene/sequences, timed controls. Door communication: Indoor station for the ABB-Welcome system in combination with IP gateway 83342. Safety: alarm function, message function, presence simulation. Representation of individual floor plans, room images and operation pages. 31 cm (12.1") touchdisplay with 1280 x 800 pixel. Compatible with ABB i-bus® KNX. Control with smartphones and tablets via the ComfortTouch App (Apple iOS /Google Android from Version 4).
    The Busch-ComfortTouch® 12.1" is expected to no longer be part of the active ABB portfolio from 2022. Technical support will also be guaranteed for around 2 years.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008136A0019
8136/UP Flush mounting box ComfortTouch 8136/UP 1 piece
2CKA006136A0124
6136/UP Mounting box for touchpanls 6136/UP 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8039
  • Communication Interface:
    Ethernet
  • Product Range:
    KNX
  • Display Type:
    Colour
  • Material:
    Material quality: Thermoplastic (3)
    Material: Glass
  • Color:
    glass black
  • Number of Batteries:
    0
  • Screen Size:
    12 in
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Data Communication / Multimedia
    Room Climate Control
    Safety and Security

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    270 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    2676 g
  • Built-In Depth (t2):
    60 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links