You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8228

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8228

General Information

  • Extended Product Type:
    8228
  • Product ID:
    2CKA008200A0014
  • EAN:
    4011395054154
  • Catalog Description:
    8228 Loudspeaker grid
  • Long Description:
    For built-in loudspeaker 8222 EB. With central fixation screw. With screw cover.

Technical

  • Suitable For:
    2CKA008200A0013
  • Number of Gangs:
    1
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Glossy
  • Material:
    Metal
  • Label Space Provided:
    No
  • Model Number:
    Metal
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    185 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    185 mm
  • Product Net Weight:
    0.127 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    185 mm
  • Package Level 1 Height:
    11 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    0.127 kg
  • Package Level 1 EAN:
    4011395054154
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    190 mm
  • Package Level 2 Height:
    103 mm
  • Package Level 2 Depth / Length:
    200 mm
  • Package Level 2 Gross Weight:
    1.27 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85189000
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8518 90 00
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links