You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8229/1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8229/1

General Information

  • Extended Product Type:
    8229/1
  • Product ID:
    2CKA008200A0015
  • EAN:
    4011395054161
  • Catalog Description:
    8229/1 Installation box white
  • Long Description:
    For built-in loudspeakers 8222 EB and moist atmosphere loudspeakers 8224 EB. For flush-mounted assembly. Drilling measurements: 174 mm.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0109
8224 EB Loudspeaker 13 cm 8224 EB 1 piece

Technical

  • Product Range:
    Multimedia
  • Mounting Type:
    Flush Mounted
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    174 mm
  • Product Net Height:
    174 mm
  • Product Net Depth / Length:
    84 mm
  • Product Net Weight:
    0.18 kg
  • Built-In Depth (t2):
    84 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    174 mm
  • Package Level 1 Height:
    84 mm
  • Package Level 1 Depth / Length:
    174 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    4011395054161
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    195 mm
  • Package Level 2 Height:
    195 mm
  • Package Level 2 Depth / Length:
    400 mm
  • Package Level 2 Gross Weight:
    1.8 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000450 - Appliance connection box
  • ETIM 8:
    EC000450 - Appliance connection box
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links