You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8229/3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8229/3

General Information

  • Extended Product Type:
    8229/3
  • Product ID:
    2CKA008200A0017
  • EAN:
    4011395054185
  • Catalog Description:
    8229/3 Cover
  • Long Description:
    For covering premounted flush-mounted wall box 8229/1. For covering premounted cavity wall installation ring 8229/2. With rotary fixation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0015
8229/1 Installation housing 8229/1 1 piece

Technical

  • Application:
    Blind cap
  • Suitable For:
    2CKA008200A0016
    2CKA008200A0015
  • Number of Gangs:
    1
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Engage (Snap)
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    alpine white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    170 mm
  • Product Net Height:
    31 mm
  • Product Net Depth / Length:
    170 mm
  • Product Net Weight:
    102 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    170 mm
  • Package Level 1 Height:
    31 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    0.102 kg
  • Package Level 1 EAN:
    4011395054185
  • Package Level 2 Units:
    carton 5 piece
  • Package Level 2 Width:
    190 mm
  • Package Level 2 Height:
    103 mm
  • Package Level 2 Depth / Length:
    200 mm
  • Package Level 2 Gross Weight:
    0.51 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links