Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8224 EB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8224 EB

General Information

  • Extended Product Type:
    8224 EB
  • Product ID:
    2CKA008200A0109
  • EAN:
    4011395112441
  • Catalog Description:
    Loudspeaker Moist Atmosphere 13 cm (5")
  • Long Description:
    Moist atmosphere loudspeaker.
    With broadband characteristics.
    With screw-type terminals.
    Rated output: 7 W (RMS).
    Frequency response: 84 - 16.500 Hz.
    Impedance: 16 Ohm.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0014
Loudspeaker grid Metal white 8228 1 piece
2CKA008200A0015
Installation box white 8229/1 1 piece
2CKA008200A0016
Mounting ring grey 8229/2 1 piece
2CKA008200A0110
Loudspeaker grid Plastic white 8227 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B7146
  • Mounting Type:
    Built-in
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
  • Model Number:
    13 cm (5")
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E6695
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +55 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    148 mm
  • Product Net Height:
    148 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.422 kg

Ordering

  • Replaced Product ID (OLD):
    8200-0-0109

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144018
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links