You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8227

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8227

General Information

  • Extended Product Type:
    8227
  • Product ID:
    2CKA008200A0110
  • EAN:
    4011395112458
  • Catalog Description:
    8227 Loudspeaker grid
  • Long Description:
    For built-in loudspeakers 8222 EB and moist atmosphere loudspeakers 8224 EB. With central fixation screw.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0109
8224 EB Loudspeaker 8224 EB 1 piece

Technical

  • Suitable For:
    2CKA008200A0013
    2CKA008200A0109
  • Number of Gangs:
    1
  • Mounting Type:
    Built-in
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic
    Material: Plastic
  • Label Space Provided:
    No
  • Model Number:
    Plastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    190 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    190 mm
  • Product Net Weight:
    480 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    192 mm
  • Package Level 1 Height:
    13 mm
  • Package Level 1 Depth / Length:
    192 mm
  • Package Level 1 Gross Weight:
    0.624 kg
  • Package Level 1 EAN:
    4011395112458
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    202 mm
  • Package Level 2 Height:
    157 mm
  • Package Level 2 Depth / Length:
    207 mm
  • Package Level 2 Gross Weight:
    6.24 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85189000
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8518 90 00
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links