Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8216 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8216 U

General Information

  • Extended Product Type:
    8216 U
  • Product ID:
    2CKA008200A0152
  • EAN:
    4011395157213
  • Catalog Description:
    Insert Busch-Radio iNet Radio Wireless LAN black
  • Long Description:
    WLAN Internet radio alarm clock for flush-mounted installation.
    For the reception of national and international radio stations via Internet.
    Radio station search possible via various genres.
    With high resolution graphic display and background illumination.
    With external AUX input.
    Integrated web-server for configuration and control.
    Remote operation with smartphone via browser surface.
    UPnP replay function. It is controlled via smartphone.
    For mono/stereo operation.
    8 radio stations storable.
    With time and date display.
    With alarm function.
    With short-time timer.
    With automatic switch-off function (automatic sleep mode).
    With extension input to remote-controlled ON/OFF switches.
    With integrated WLAN antenna.
    WLAN Standards: IEEE 802.11b / IEEE 802.11g and IEEE 802.11n (2,4 GHz).
    WLAN safety: WPA / WPA2.
    Permitted speaker impedance: 4 - 8 Ohm
    Can be installed as 1gang and in multiple combinations.
    No claw mountion. Fixing by use of keyholes.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0183
Loudspeaker insert 8223 U-500 1 piece
2CKA008200A0013
Loudspeaker 13 cm (5") 8222 EB 1 piece
2CKA008200A0109
Loudspeaker Moist Atmosphere 13 cm (5") 8224 EB 1 piece
2CKA008200A0200
Loudspeaker 8 cm (3") studio white 8225 EB 1 piece
2CKA008200A0201
Loudspeaker 13 cm (5") studio white 8226 EB 1 piece
2CKA008200A0202
Loudspeaker 13 cm (5") studio white 8226/10 EB 1 piece

Installation

  • Instructions and Manuals:
    2CKA000273B8717
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B9618
  • Application:
    iNet
  • Rated Voltage (Ur):
    110 ... 230 V
  • Rated Frequency (f):
    50 / 60 Hz
  • Design:
    Busch-Radio
  • Operating Mode:
    Internet
  • Design Range:
    63x63
    alpha
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Transmission Standard:
    Wireless LAN
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Modular device for domestic switching devices
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    Radio
  • Color:
    black
  • Screen Size:
    1.68 in
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E6710
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +40 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    48.4 mm
  • Product Net Weight:
    87.5 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144018
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links