You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8240-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8240-84-500

General Information

  • Extended Product Type:
    8240-84-500
  • Product ID:
    2CKA008200A0156
  • EAN:
    4011395157251
  • Catalog Description:
    Multimedia Devices Radio receiver studio white - future linear
  • Long Description:
    Ready-to-install WLAN Internet radio alarm clock for mono operation (set packaged). Consisting of the Busch-Radio iNet 8216 U. Consisting of speaker insert 8223 U. Consisting of the cover plate for the Busch-Radio iNet. Consisting of cover plate for speaker insert 8253-84. Consisting of 2gang future® linear cover frame 1722-184K.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0142
Flush Mounted Inserts 8218 U 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8724
  • Data Sheet, Technical Information (Part 2):
    2CKA000073B9618
  • Rated Voltage (Ur):
    110 ... 230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Rated Frequency (f):
    50 ... 60 Hz
  • Design Range:
    future linear
    63x63
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Radio receiver
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Battery Weight:
    0 g
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6714
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Weight:
    361 g
  • Built-In Depth (t2):
    33 mm

Ordering

  • Replaced Product ID (OLD):
    8200-0-0156

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000636 - Electronic insert for domestic switching devices
  • ETIM 9:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8527 92 00
  • eClass:
    V11.0 : 27144018
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links